SLAU821 October   2019

 

  1.   CAPTIVATE-EMC Getting Started Guide
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Scope
      2. 1.2 Key Features
      3. 1.3 What’s Included
    3. 2 Required Tools
    4. 3 Hardware
      1. 3.1 Functional Block Diagram
      2. 3.2 Connectors
      3. 3.3 Power Supply
      4. 3.4 Debug Connector
    5. 4 Getting Started
      1. 4.1 Setting up the Hardware
      2. 4.2 Running the Out-of-Box Demo
      3. 4.3 Using CapTIvate Design Center
    6. 5 Test Certification
    7. 6 REACH Compliance

Debug Connector

The 20-pin debug connector J1 is for interfacing to the CAPTIVATE-PGMR board. This connector provides power, Spy-Bi-Wire, and UART connectivity with the CAPTIVATE-PGMR module.

The Spy-Bi-Wire port lets the user download and debug their own code or the demo code to the MSP430FR2676 MCU on the CAPTIVATE-EMC board.

The MSP430FR2676 MCU communicates with a dedicated USB HID Bridge MCU located on the CAPTIVATE-PGMR module using UART to send sensor data and status to the CapTIvate Design Center as part of the sensor design and tuning process.