SLAU821 October 2019
In compliance with the Article 33 provision of the EU REACH regulation, we are notifying you that this EVM includes component(s) containing at least one Substance of Very High Concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1 ton per year. The SVHCs are:
| Component Manufacturer | Component type | Component Part Number | SVHC Substance | SVHC CAS (When Available) |
|---|---|---|---|---|
| Hirschmann Automation and Controls GmbH | Test socket, PCB, 4 mm, red | 973 582-101 | Lead | 7439-92-1 |
| Hirschmann Automation and Controls GmbH | Test socket, PCB, 4 mm, black | 973 582-100 | Lead | 7439-92-1 |