SLAA898 September   2022 TAS3251 , TPA3255

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Power Amplifiers
    2. 1.2 Discrete Power Amplifier Implementation
    3. 1.3 Class-D Amplifier Implementation
    4. 1.4 Advantage of a Class-D Implementation
  4. 2Background
    1. 2.1 Why Use Constant Voltage Audio Systems
    2. 2.2 Basic Principle of Constant Voltage Systems
    3. 2.3 Power Loss in Transformer
    4. 2.4 Auto-Transformer
  5. 3System Test (Based on TPA3255)
    1. 3.1 Transformer Characteristics
      1. 3.1.1 Turns Ratio and Resistance Match
      2. 3.1.2 DCR of the Transformer
    2. 3.2 System Build-Up
    3. 3.3 System Test
  6. 4Efficiency Analysis and Optimization
    1. 4.1 Efficiency of Three Parts
      1. 4.1.1 Efficiency for TPA3255
      2. 4.1.2 Efficiency for Step-Up Transformer
      3. 4.1.3 Efficiency for Step-Down Transformer 330-040
    2. 4.2 Improvements on System Efficiency
      1. 4.2.1 Improve Resistance Matching
      2. 4.2.2 Apply a Transformer With Less Power Loss
  7. 5Considerations on Building a Constant Voltage System
    1. 5.1 Transformer Saturation
    2. 5.2 Low DCR
    3. 5.3 Resistance Matching

Efficiency for TPA3255

For the power amplifier TPA3255, efficiency mainly depends on output load R and power P. For the same load R, efficiency increases as P goes higher. Likewise, for the same power, efficiency increases as R gets larger. Figure 3-1 shows the efficiency of the TPA3255 device when connected directly to a 4-Ω load in blue.

GUID-584254DD-6D07-403B-884E-601167911167-low.pngFigure 4-1 Efficiency Characterization for 18737