SLAA602A June   2013  – August 2017 AMC1100 , SM72295 , TMS320F2802-Q1 , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1 , TPS54202 , TPS54231

 

  1.   800VA Pure Sine Wave Inverter’s Reference Design
    1.     Trademarks
    2. 1 Introduction
    3. 2 Pure Sine Wave Inverter's Design
      1. 2.1 Building Block
        1. 2.1.1 Inverter Mode:
        2. 2.1.2 Main Mode:
      2. 2.2 Switching Waveform Details
      3. 2.3 Schematic of the Design
      4. 2.4 Sections of the Design:
      5. 2.5 Required Steps While Debugging/Working on the Hardware
      6. 2.6 Waveforms and Test Results of 800VA Sine Wave Inverter’s Reference Design:
    4. 3 Comparison of Low-Frequency vs. High-Frequency Inverter
  2.   Revision History

Introduction

Power inverter is a device that converts electrical power from DC form to AC form using electronic circuits. It is typical application is to convert battery voltage into conventional household AC voltage allowing you to use electronic devices when an AC power is not available. There are basically three kinds of Inverter out of which, the first set of inverters made, which are now obsolete, produced a Square Wave signal at the output.

The Modified Square Wave also known as the Modified Sine Wave Inverter produces square waves with some dead spots between positive and negative half-cycles at the output. The cleanest utility supply like power source is provided by Pure Sine Wave inverters. The present Inverter market is going through a shift from traditional Modified Sine Wave Inverter to Pure Sine Wave inverters because of the benefits that these inverters offer.

types-of-inverter-outputs-slaa602.pngFigure 1. Types of Inverter Outputs