SLAA476B February   2011  – July 2019 BQ2040 , BQ2040 , BQ2060A , BQ2060A , BQ2063 , BQ2063 , BQ2083-V1P3 , BQ2083-V1P3 , BQ2084-V143 , BQ2084-V143 , BQ2084-V150 , BQ2084-V150 , BQ2085-V1P3 , BQ2085-V1P3 , BQ20Z40-R1 , BQ20Z40-R1 , BQ20Z70-V160 , BQ20Z70-V160 , BQ20Z80A-V110 , BQ20Z80A-V110 , BQ28400 , BQ28400 , BQ78PL114 , BQ78PL114 , BQ78PL116 , BQ78PL116 , LM5145 , LM5145 , MSP430F5500 , MSP430F5500 , MSP430F5501 , MSP430F5501 , MSP430F5502 , MSP430F5502 , MSP430F5503 , MSP430F5503 , MSP430F5504 , MSP430F5504 , MSP430F5505 , MSP430F5505 , MSP430F5506 , MSP430F5506 , MSP430F5507 , MSP430F5507 , MSP430F5508 , MSP430F5508 , MSP430F5509 , MSP430F5509 , MSP430F5510 , MSP430F5510 , TPS40057 , TPS40057 , TPS40170 , TPS40170

 

  1.   Wide-Vin Battery Charger Using SMBus Communication Interface Between MSP430™ MCUs and bq Fuel Gauges
    1.     Trademarks
    2. 1  Introduction
    3. 2  Hardware
      1. 2.1 Overall System Description
      2. 2.2 MSP430F5510 Daughterboard Subsystem
        1. 2.2.1 Subsystem Description
        2. 2.2.2 MSP430F5510 Port Pins Functionality Description
      3. 2.3 Power Stage Board Subsystem
        1. 2.3.1 Subsystem Description
        2. 2.3.2 Input Protection Features
        3. 2.3.3 Constant-Voltage and Constant-Current Feedback
    4. 3  Software
      1. 3.1 SMBus Protocol Description
      2. 3.2 Software File Structure
      3. 3.3 API Calls Description
        1. 3.3.1  UCS_Init ( )
        2. 3.3.2  Timer_Init ( )
        3. 3.3.3  PWM_Init ( )
        4. 3.3.4  ADC_Init ( )
        5. 3.3.5  Fan_Init ( )
        6. 3.3.6  LED_Init ( )
        7. 3.3.7  SMBus_Initialize ( )
        8. 3.3.8  LED_Control ( )
        9. 3.3.9  Fan_Control ( )
        10. 3.3.10 VI_ADC_Read ( )
        11. 3.3.11 SMBus_Select ( )
        12. 3.3.12 Calibrate_Battery ( )
        13. 3.3.13 Delay_Timer ( )
        14. 3.3.14 PWM_Control ( )
        15. 3.3.15 Smbus_Access ( )
        16. 3.3.16 Smbus_Access_PEC ( )
        17. 3.3.17 crc8MakeBitwise ( )
      4. 3.4 Sample Application Description
    5. 4  SBS Supported Commands Using SMBus Protocol
    6. 5  Detailed Sample Application Flow Chart
    7. 6  Battery Status Register Description
      1. 6.1 BatteryStatus (0x16)
    8. 7  MSP430F5510 Daughterboard Schematics
    9. 8  Setting Up the MSP430F5510 Daughterboard Hardware
      1. 8.1 JTAG FET Debugger Interface (Power Up, Program and Debug Options)
      2. 8.2 eZ430 Emulator Interface (Power Up, Program and Debug Options)
      3. 8.3 Power Stage Board (Power Up Option Only)
    10. 9  Battery Calibration Circuit Setup
    11. 10 Battery Voltage and PWM Conversions
    12. 11 Battery Current and PWM Conversions
    13. 12 Power Stage Board Schematics (Generation 1: 40-V Input)
    14. 13 Bode Plot Measurement for Feedback Loop Stability Analysis
    15. 14 Power Stage Board Schematics (Generation 2: 60-V Input)
    16. 15 Setting Up the Power Stage Board Hardware
    17. 16 References
  2.   Revision History

Fan_Control ( )

This function provides control of the fan. Call the Fan_Init() function to initialize the fan port before configuring the fan to an on or off state.

Function Definition

void char Fan_Control (unsigned char on_off) {...}

Inputs

Name Type Description Example Value
on_off unsigned char Sets the state of the venting fan output to either ON or OFF. FAN_ON, FAN_OFF

Return

None

Example Function Call

To turn the fan on:

Fan_Control(FAN_ON);