SLAA476B February   2011  – July 2019 BQ2040 , BQ2040 , BQ2060A , BQ2060A , BQ2063 , BQ2063 , BQ2083-V1P3 , BQ2083-V1P3 , BQ2084-V143 , BQ2084-V143 , BQ2084-V150 , BQ2084-V150 , BQ2085-V1P3 , BQ2085-V1P3 , BQ20Z40-R1 , BQ20Z40-R1 , BQ20Z70-V160 , BQ20Z70-V160 , BQ20Z80A-V110 , BQ20Z80A-V110 , BQ28400 , BQ28400 , BQ78PL114 , BQ78PL114 , BQ78PL116 , BQ78PL116 , LM5145 , LM5145 , MSP430F5500 , MSP430F5500 , MSP430F5501 , MSP430F5501 , MSP430F5502 , MSP430F5502 , MSP430F5503 , MSP430F5503 , MSP430F5504 , MSP430F5504 , MSP430F5505 , MSP430F5505 , MSP430F5506 , MSP430F5506 , MSP430F5507 , MSP430F5507 , MSP430F5508 , MSP430F5508 , MSP430F5509 , MSP430F5509 , MSP430F5510 , MSP430F5510 , TPS40057 , TPS40057 , TPS40170 , TPS40170

 

  1.   Wide-Vin Battery Charger Using SMBus Communication Interface Between MSP430™ MCUs and bq Fuel Gauges
    1.     Trademarks
    2. Introduction
    3. Hardware
      1. 2.1 Overall System Description
      2. 2.2 MSP430F5510 Daughterboard Subsystem
        1. 2.2.1 Subsystem Description
        2. 2.2.2 MSP430F5510 Port Pins Functionality Description
      3. 2.3 Power Stage Board Subsystem
        1. 2.3.1 Subsystem Description
        2. 2.3.2 Input Protection Features
        3. 2.3.3 Constant-Voltage and Constant-Current Feedback
    4. Software
      1. 3.1 SMBus Protocol Description
      2. 3.2 Software File Structure
      3. 3.3 API Calls Description
        1. 3.3.1  UCS_Init ( )
        2. 3.3.2  Timer_Init ( )
        3. 3.3.3  PWM_Init ( )
        4. 3.3.4  ADC_Init ( )
        5. 3.3.5  Fan_Init ( )
        6. 3.3.6  LED_Init ( )
        7. 3.3.7  SMBus_Initialize ( )
        8. 3.3.8  LED_Control ( )
        9. 3.3.9  Fan_Control ( )
        10. 3.3.10 VI_ADC_Read ( )
        11. 3.3.11 SMBus_Select ( )
        12. 3.3.12 Calibrate_Battery ( )
        13. 3.3.13 Delay_Timer ( )
        14. 3.3.14 PWM_Control ( )
        15. 3.3.15 Smbus_Access ( )
        16. 3.3.16 Smbus_Access_PEC ( )
        17. 3.3.17 crc8MakeBitwise ( )
      4. 3.4 Sample Application Description
    5. SBS Supported Commands Using SMBus Protocol
    6. Detailed Sample Application Flow Chart
    7. Battery Status Register Description
      1. 6.1 BatteryStatus (0x16)
    8. MSP430F5510 Daughterboard Schematics
    9. Setting Up the MSP430F5510 Daughterboard Hardware
      1. 8.1 JTAG FET Debugger Interface (Power Up, Program and Debug Options)
      2. 8.2 eZ430 Emulator Interface (Power Up, Program and Debug Options)
      3. 8.3 Power Stage Board (Power Up Option Only)
    10. Battery Calibration Circuit Setup
    11. 10 Battery Voltage and PWM Conversions
    12. 11 Battery Current and PWM Conversions
    13. 12 Power Stage Board Schematics (Generation 1: 40-V Input)
    14. 13 Bode Plot Measurement for Feedback Loop Stability Analysis
    15. 14 Power Stage Board Schematics (Generation 2: 60-V Input)
    16. 15 Setting Up the Power Stage Board Hardware
    17. 16 References
  2.   Revision History

Detailed Sample Application Flow Chart

Figure 9 shows a detailed flow chart for the sample software application implemented in this reference design. Figure 10 gives a detailed view of the primary and secondary safety checks being performed on the parameters received from SMBus and the ADC, respectively.

sample_app_flow_chart2_laa476.gifFigure 9. Sample Application Flow Chart (Detailed)
safety_checks_laa476.gif
These factors are adjustable in the code by changing the percentage factor.
Figure 10. Safety Checks