SLAA475A October 2010 – March 2019 MSP430L092
The MSP430x09x allows the user to target applications such as motor control, IR communications, and power monitoring. The main differences between the MSP430x09x and other MSP430 MCUs are:
The MSP430x09x consists of several modules (see Figure 1). Two 16-bit timers are available and make it possible to have capture/compare functionality on every port pin. The compact clock system lets you set the correct application frequency. In addition, an analog pool (A-Pool) module is implemented. The A-Pool contains an 8-bit DAC, comparator, and surrounding logic. The A-Pool can be configured to support higher-level functions such as an 8-bit ADC or SVM. Furthermore, 11 I/O pins are available, four of which are used as JTAG communication pins by default. As a software module, the bootloader found in the MSP430L092 allows loading the application code from external memory.
Figure 1. MSP430L092 Functional Block Diagram