SLAA475A October   2010  – March 2019 MSP430L092

 

  1.   MSP430x09x Analog Pool: Feature Set and Advanced Use
    1.     Trademarks
    2. 1 MSP430x09x Overview
    3. 2 Analog Pool (A-Pool)
      1. 2.1  Input Dividers
      2. 2.2  Internal Reference
      3. 2.3  Starting and Stopping the A-Pool
      4. 2.4  Comparator Function
      5. 2.5  8-Bit DAC Function
      6. 2.6  8-Bit ADC Function
        1. 2.6.1 ADC Conversion Using Ramp
          1. 2.6.1.1 ADC Conversion Without Error Compensation
          2. 2.6.1.2 ADC Conversions With Overdrive Compensation
          3. 2.6.1.3 ADC Conversions With Offset Compensation
          4. 2.6.1.4 ADC Conversions With Overall Compensation
          5. 2.6.1.5 Windowed ADC Conversion
        2. 2.6.2 ADC Conversion Using SAR
        3. 2.6.3 Multiple ADC Conversions
        4. 2.6.4 Comparison Between Different Measurement Methods
        5. 2.6.5 Error Dependencies
      7. 2.7  SVM Function
      8. 2.8  Use of Multiple Features
      9. 2.9  Temperature Measurements With the A-Pool
      10. 2.10 Fractional and Integer Number Use
      11. 2.11 APINTB and APFRACTB Use With ATBU and EOCBU
      12. 2.12 A-Pool Trigger Sources
      13. 2.13 Filtering ADC Conversions With Digital Filters
    4. 3 Summary
    5. 4 References
  2.   Revision History

8-Bit ADC Function

The MSP430x09x can be configured to perform one of two different types of 8-bit A/D conversions: a SAR logic is implemented or a ramp generator with the APINT counter register can be used. With both methods, the result is stored in the APINT register. For the DAC, comparator, and multiplexer blocks, the APINT register is used. One comparator input is the signal to be measured, and the other signal is the DAC output. To observe the internal signal that is used for the A/D conversion, the path to the AOUT pin can be enabled by setting the OSEL, DBON, and ODEN bits to 1.