SLAA202B February   2005  – December 2018 MSP430F149 , MSP430F149 , MSP430F2252-Q1 , MSP430F2252-Q1 , MSP430F2272-Q1 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274 , MSP430FG4619 , MSP430FG4619

 

  1.   Implementing IrDA With MSP430™ MCUs
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Description
      1. 2.1 Hardware Overview
      2. 2.2 Circuit Description
    4. 3 Software Description
      1. 3.1 Implementing IrPHY Layer Using Timer_A
        1. 3.1.1 Transmission
        2. 3.1.2 Reception
      2. 3.2 Implementing IrPHY Layer using USCI_A0
      3. 3.3 Implementing IrLAP
        1. 3.3.1 Discovery Services
        2. 3.3.2 Connect Services
        3. 3.3.3 Data Services
        4. 3.3.4 Disconnect Services
      4. 3.4 Implementing IrLMP
        1. 3.4.1 Discovery Services
        2. 3.4.2 Link Connect and Connect Services
        3. 3.4.3 Data Services
        4. 3.4.4 Disconnect Services
      5. 3.5 IAS Implementation
      6. 3.6 TTP Implementation
      7. 3.7 IrCOMM Implementation
      8. 3.8 Application Layer
    5. 4 PC Demonstration Application
    6. 5 IrDA Protocol Basics
      1. 5.1 Physical (IrPHY) Layer
      2. 5.2 Link Access Protocol (IrLAP) Layer
      3. 5.3 Link Management Protocol (IrLMP) Layer
      4. 5.4 Information Access Services (IAS)
      5. 5.5 Tiny Transfer Protocol (TTP)
      6. 5.6 IrCOMM
    7. 6 IrDA Communication Diagram
    8. 7 Frame Exchange Log
    9. 8 References
  2.   Revision History

Information Access Services (IAS)

Information access services (IAS) provide a directory of services for a device. All the applications available for connections must have entries in the IAS which determine their LSAP-SEL. This address is used when querying the application for further information about the services it provides.

According to the IrDA Lite standard, the only service primitive which is mandatory when implementing IAS is the GetValueByClass primitive. The application which makes the inquiry must provide the following information: class and attribute name. The application responding provides the LSAP-SELs that provide the requested service or an indication that the specific attribute does not exist in its database.