SLAA202B February   2005  – December 2018 MSP430F149 , MSP430F149 , MSP430F2252-Q1 , MSP430F2252-Q1 , MSP430F2272-Q1 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274 , MSP430FG4619 , MSP430FG4619

 

  1.   Implementing IrDA With MSP430™ MCUs
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Description
      1. 2.1 Hardware Overview
      2. 2.2 Circuit Description
    4. 3 Software Description
      1. 3.1 Implementing IrPHY Layer Using Timer_A
        1. 3.1.1 Transmission
        2. 3.1.2 Reception
      2. 3.2 Implementing IrPHY Layer using USCI_A0
      3. 3.3 Implementing IrLAP
        1. 3.3.1 Discovery Services
        2. 3.3.2 Connect Services
        3. 3.3.3 Data Services
        4. 3.3.4 Disconnect Services
      4. 3.4 Implementing IrLMP
        1. 3.4.1 Discovery Services
        2. 3.4.2 Link Connect and Connect Services
        3. 3.4.3 Data Services
        4. 3.4.4 Disconnect Services
      5. 3.5 IAS Implementation
      6. 3.6 TTP Implementation
      7. 3.7 IrCOMM Implementation
      8. 3.8 Application Layer
    5. 4 PC Demonstration Application
    6. 5 IrDA Protocol Basics
      1. 5.1 Physical (IrPHY) Layer
      2. 5.2 Link Access Protocol (IrLAP) Layer
      3. 5.3 Link Management Protocol (IrLMP) Layer
      4. 5.4 Information Access Services (IAS)
      5. 5.5 Tiny Transfer Protocol (TTP)
      6. 5.6 IrCOMM
    7. 6 IrDA Communication Diagram
    8. 7 Frame Exchange Log
    9. 8 References
  2.   Revision History

Implementing IrDA With MSP430™ MCUs

The development of wireless communications has occurred rapidly throughout the past decade. One of the standards used is the Infrared Data Association (IrDA) specification. The protocol introduced by this entity consists of three basic layers: IrPHY, IrLAP, and IrLMP, which supply a base for many other applications.

This application report implements the IrDA Lite protocol (IrPHY, IrLAP, and IrLMP) on select MSP430™ microcontrollers (MCUs), as well as Tiny Transfer Protocol (TTP) and IrCOMM 3-wire services as a passive secondary-only device. IrPHY implementations are provided using a Timer_A-based approach and also using the USCI_A hardware module.

The source code and software described in this application report can be downloaded from http://www.ti.com/lit/zip/slaa202.