SBOU278 December   2021

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 OPT4001YMNEVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  3. 2OPT4001YMNEVM Hardware
    1. 2.1 Theory of Operation for the OPT4001YMNEVM
    2. 2.2 OPT4001YMNEVM Hardware Overview
  4. 3OPT4001YMNEVM Software
    1. 3.1 Hardware Requirements
    2. 3.2 Software Installation
    3. 3.3 Typical OPT4001YMNEVM Hardware Setup
    4. 3.4 Launching the OPT4001EVM Software
    5. 3.5 OPT4001EVM Software Operation
      1. 3.5.1 Getting Started
      2. 3.5.2 Feature Descriptions
  5. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 Flex Coupon Board
      1. 4.1.1 Schematic
      2. 4.1.2 PCB Layout
      3. 4.1.3 Bill of Materials
    2. 4.2 Rigid Coupon Board
      1. 4.2.1 Schematic
      2. 4.2.2 PCB Layout
      3. 4.2.3 Bill of Materials
    3. 4.3 Motherboard
      1. 4.3.1 Schematic
      2. 4.3.2 PCB Layout
      3. 4.3.3 Bill of Materials
  6. 5Troubleshooting
    1. 5.1 Microsoft Windows 7 Manual Driver Installation

Bill of Materials

Table 4-3 lists the bill of materials for the OPTMBEVM motherboard.

Table 4-3 OPTMBEVM Bill of Materials
Designator Quantity Description Part Number Manufacturer
C1 1 CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 GCM155C71A105KE38D MuRata
J1, J2, J3, J4, J5, J6, J7, J8 8 PC Pin Terminal Connector Through Hole Gold 0.017" (0.43mm) Dia 3121-2-00-15-00-00-08-0 Mill-Max
R2 1 RES, 620, 5%, 0.05 W, 0201 RC0201JR-07620RL Yageo America
R5, R18 2 RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201 ERJ-1GN0R00C Panasonic
R7 1 RES, 1.5 k, 5%, 0.05 W, 0201 RC0201JR-071K5L Yageo America
R8 1 RES, 100, 1%, 0.05 W, 0201 ERJ-1GEF1000C Panasonic
R9 1 RES, 1.00 M, 1%, 0.05 W, AEC-Q200 Grade 0, 0201 RK73H1HTTC1004F KOA Speer
R10 1 RES, 47 k, 5%, 0.05 W, 0201 RC0201JR-0747KL Yageo America
R11, R12 2 RES, 27, 5%, 0.05 W, 0201 RC0201JR-0727RL Yageo America
R13, R14, R15 3 RES, 4.7 k, 5%, 0.05 W, 0201 RC0201JR-074K7L Yageo America
R16, R17 2 RES SMD 5.1K OHM 5% 1/20W 0201 CRCW02015K10JNED Vishay Dale
S1 1 Switch, Tactile, SPST-NO, 0.05A, 12V, SMD RS-032G05A3-SM RT C&K Components
U1 1 Socket, DIP-8, 2.54 mm Pitch, SMT 114-87-308-41-134161 Preci-Dip
U2 1 Low-Capacitance + / - 15 kV ESD-Protection Array for High-Speed Data Interfaces, 2 Channels, -40 to +85 degC, 6-pin SON (DRS), Green (RoHS & no Sb/Br) TPD2E001DRST-NM Texas Instruments
U3 1 Single Output Low Noise LDO, 400 mA, Fixed 3.3 V Output, 1.7 to 5.5 V Input, with Reverse Current Protection, 5-pin SOT-23 (DBV), -40 to 85 degC, Green (RoHS & no Sb/Br) TPS73633DBVT Texas Instruments
U4 1 Mixed Signal Microcontroller, RGZ0048A (VQFN-48) MSP430F5503IRGZR Texas Instruments
Y1 1 Crystal, 24 MHz, 10 pF, SMD ABM3B-24.000MHZ-10-1-U-T Abracon Corporation
FID1, FID2, FID3, FID4 0 Fiducial mark. There is nothing to buy or mount. N/A N/A
J2 0 Header, 2.54mm, 5x1, Gold, TH 61300511121 Wurth Elektronik
R4 0 RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201 ERJ-1GN0R00C Panasonic