SBOK111 June 2025 SN55LVTA4-SEP
| Parameter | Test Conditions | VCC | TA = -55°C to +125°C | Unit | Test Name | ||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| VOD | Driver differential output voltage, VOC = 1.175V, 1.2V, 1.375V, RL=100Ω | 3.0V | 257 | 340 | 454 | mV | VOD |
| 3.3V | 257 | 340 | 454 | ||||
| 3.6V | 257 | 340 | 454 | ||||
Δ|VOD| | Change in differential output voltage between logic states, RL = 100Ω | 3.0V | -50 | 50 | mV | DVOD_DVOC | |
3.3V | -50 | 50 | |||||
3.6V | -50 | 50 | |||||
VOC(SS) | Steady-state common-mode output voltage, RL = 100Ω | 3.0V | 1.175 | 1.2 | 1.375 | V | VOC |
3.3V | 1.175 | 1.2 | 1.375 | ||||
3.6V | 1.175 | 1.2 | 1.375 | ||||
ΔVOC(SS) | Change in steady-state common-mode output voltage, RL = 100Ω | 3.0V | -50 | 50 | V | DVOD_DVOC | |
| 3.3V | -50 | 50 | |||||
| 3.6V | -50 | 50 | |||||
IO(OFF) | Output current with power off, VO = 2.4V | 0V | -4 | 4 | μA | IOFF | |
IOZ | High impedance state output current, VO = 0 or 2.4V, G = 0.8V and G̅ = 2V | 3.0V | -1 | 1 | μA | IOZ | |
| 3.3V | -1 | 1 | |||||
| 3.6V | -1 | 1 | |||||
IOS | Short-circuit output current, Y or Z, VO = 0V | 3.0V | -4 | 24 | mA | IOS | |
| 3.3V | -4 | 24 | |||||
| 3.6V | -4 | 24 | |||||
| IOS | Short-circuit output current, Y and Z, VOD = 0V | 3.0V | -12 | 12 | mA | IOS_VOD_0 | |
3.3V | -12 | 12 | |||||
3.6V | -12 | 12 | |||||
VIH | High level input voltage (G, G̅, A) | 3.0V | 2 | V | VIH_VCC_3p0 | ||
| 3.3V | 2 | VIH_VCC_3p3 | |||||
3.6V | 2 | VIH_VCC_3p6 | |||||
VIL | Low level input voltage (G, G̅, A) | 3.0V | 0.8 | V | VIL_VCC_3p0 | ||
3.3V | 0.8 | VIL_VCC_3p3 | |||||
3.6V | 0.8 | VIL_VCC_3p6 | |||||
IIH | High level input (G, G̅, A), VIH = 3.6V | 3.0V | 4 | 20 | µA | IIH | |
3.3V | 4 | 20 | |||||
3.6V | 4 | 20 | |||||
IIL | Low level input (G, G̅, A), VIL = 0V | 3.0V | 0.1 | 10 | µA | IIL | |
3.3V | 0.1 | 10 | |||||
3.6V | 0.1 | 10 | |||||
ICC | Supply current, VI = VCC or GND, No load, enabled | 3.0V | 9 | 20 | mA | ICC_No_Load | |
3.3V | 9 | 20 | |||||
3.6V | 9 | 20 | |||||
ICC | Supply current, VI = VCC or GND, No load, disabled Supply current, VI = VCC or GND, RL = 100Ω, enabled | 3.0V | 25 | 35 | mA | ICC_RL_100 | |
3.3V | 25 | 35 | |||||
3.6V | 25 | 35 | |||||
ICC | Supply current,
VI = VCC or GND, No load, disabled | 3.0V | 0.25 | 1 | mA | ICC_Disabled | |
3.3V | 0.25 | 1 | |||||
3.6V | 0.25 | 1 | |||||