SBOK111 June 2025 SN55LVTA4-SEP
A step stress (10k, 20k, and 30k) test method was used to determine the TID hardness level. That is, after a predetermined TID level was reached, an electrical test was performed on a given sample of parts to verify that the units are within specified data sheet electrical test limits. The HDR RLAT units were irradiated to 30krad(Si), and parametrically tested on ATE. The units that were irradiated to 30krad(Si) and the data is shown in Appendix B.
Table 2-1 and Table 2-1 list the serialized samples used for TID characterization.
| Control Group | HDR Dose Rate = 169.21rad(Si)/s | ||
|---|---|---|---|
| Total Samples: 2 | Total Samples: 15 Biased | ||
| Exposure Levels | |||
| 0krad (Si) | 10krad (Si) | 20krad(Si) | 30krad(Si) |
| Biased | Biased | Biased | Biased |
| 1 - 2 | 3 - 7 | 8 - 12 | 13- 17 |
| Control Group | LDR Dose Rate = 8.21mrad(Si)/s | ||
|---|---|---|---|
| Total Samples: 2 | Total Samples: 5 Biased | ||
| Exposure Levels | |||
| 0krad (Si) | 10krad (Si) | 20krad(Si) | 30krad(Si) |
| Biased | Biased | Biased | Biased |
| 1 - 2 | 18 - 22 | 18 - 22 | 18- 22 |