SBOK044B December   2020  – December 2024 TPS7H4010-SEP

 

  1.   1
  2. 1 Abstract
  3.   Trademarks
  4. 2 Introduction
  5. 3 Single-Event Effects (SEE)
  6. 4 Device and Test Board Information
  7. 5 Irradiation Facility and Setup
  8. 6 Depth, Range, and LETEFF Calculation
  9. 7 Test Setup and Procedures
  10. 8 Destructive Single-Event Effects (DSEE)
    1. 8.1 Single-Event Latch-up (SEL) Results
    2. 8.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 9 Single-Event Transients (SET)
  12. 10Event Rate Calculations
  13. 11Summary
  14. 12Revision History
  15.   A Total Ionizing Dose from SEE Experiments
  16.   B References

Depth, Range, and LETEFF Calculation

TPS7H4010-SEP Generalized Cross-Section of
                    the LBC8 Technology BEOL Stack on the TPS7H4010-SEP [Left] and SEUSS 2020
                    Application Used to Determine Key Ion Parameters [Right] Figure 6-1 Generalized Cross-Section of the LBC8 Technology BEOL Stack on the TPS7H4010-SEP [Left] and SEUSS 2020 Application Used to Determine Key Ion Parameters [Right]

The TPS7H4010-SEP is fabricated in the TI Linear BiCMOS 180-nm process with a back-end-of-line (BEOL) stack consisting of 4 levels of standard thickness aluminum metal on a 0.6-μm pitch. The total stack height from the surface of the passivation to the silicon surface is 5.46 μm based on nominal layer thickness as shown in Figure 6-1. Accounting for energy loss through the 1-mil thick Aramica beam port window, the 40-mm air gap, and the BEOL stack over the TPS7H4010-SEP, the effective LET (LETEFF) at the surface of the silicon substrate, the depth, and the ion range was determined with the SEUSS 2020 Software (provided by the Texas A&M Cyclotron Institute and based on the latest SRIM-2013 [7] models). The results are shown in Table 6-1. The LETEFF vs range for the 84Kr heavy-ion is shown on Figure 6-2. The stack was modeled as a homogeneous layer of silicon dioxide (valid since SiO2 and aluminum density are similar).

Table 6-1 Krypton Ion LETEFF, Depth, and Range in Silicon
ION TYPE ANGLE OF INCIDENCE DEGRADER STEPS (#) DEGRADER ANGLE RANGE IN SILICON

(µm)

LETEFF (MeV·cm2/mg)
84Kr 44.38 3 47.75 77.7 43
84Kr

42.7

0

0

73.6

43.1

84Kr

0

0

0

118.2

29.7

63Cu

41.6

0

0

80.1

28.1

63Cu

0

0

0

124.1

19.7

40Ar

42.3

0

0

120.8

12

40Ar

0

0

0

180.9

8.44

20Ne

43.1

0

0

177

3.89

20Ne

0

0

0

261.3

2.74

14N

0

0

0

371.8

1.33

TPS7H4010-SEP LETEFF vs Range for
                        84Kr at the Conditions Used for the SEE Test Campaign Figure 6-2 LETEFF vs Range for 84Kr at the Conditions Used for the SEE Test Campaign