SBAU352 June   2020

 

  1.   ADS131B04-Q1 Evaluation Module
    1.     Trademarks
    2. 1 EVM Overview
      1. 1.1 ADS131B04-Q1EVM Kit
      2. 1.2 ADS131B04-Q1EVM Board
    3. 2 EVM Analog Interface
      1. 2.1 ADC Analog Input Signal Path
      2. 2.2 ADC External Clock (CLKIN) Options
    4. 3 Digital Interface
      1. 3.1 SPI Communication
      2. 3.2 Connection to the PHI
      3. 3.3 Digital Header
      4. 3.4 LaunchPad Connectors
    5. 4 Power Supplies
    6. 5 ADS131B04-Q1EVM Initial Setup
      1. 5.1 Default Jumper Settings
      2. 5.2 EVM Graphical User Interface (GUI) Software Installation
    7. 6 ADS131B04-Q1EVM Operation
      1. 6.1 EVM GUI Global Settings for ADC Control
      2. 6.2 Register Map Configuration Tool
      3. 6.3 Time Domain Display Tool
      4. 6.4 Spectral Analysis Tool
      5. 6.5 Histogram Tool
    8. 7 ADS131B04-Q1EVM Bill of Materials, PCB Layout, and Schematic
      1. 7.1 Bill of Materials
      2. 7.2 PCB Layout
      3. 7.3 Schematic

EVM Overview

The ADS131B04-Q1EVM is a platform for evaluating the performance of the ADS131B04-Q1, which is a 4-channel, simultaneously-sampling, 24-bit, ΔΣ ADC. The evaluation kit includes the ADS131B04-Q1EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over the USB for data capture and analysis.

The ADS131B04-Q1EVM board includes the ADS131B04-Q1 ADC and all the peripheral analog circuits and components required to extract optimum performance from the ADC.

The PHI board primarily serves three functions:

  • Provides a communication interface from the EVM to the computer through a USB port
  • Provides the digital input and output signals necessary to communicate with the ADS131B04-Q1
  • Supplies power to all active circuitry on the ADS131B04-Q1EVM board