SBAU352 June 2020
As noted in Section 1, the EVM interfaces with the PHI and communicates with the computer over the USB. There are two devices on the EVM with which the PHI communicates: the ADS131B04-Q1 ADC (over SPI) and the EEPROM (over I2C). The EEPROM comes pre-programmed with the information required to configure and initialize the ADS131B04-Q1EVM platform. When the hardware is initialized, the EEPROM is no longer used.