SBAU352 June 2020
After unpacking, the EVM is already configured with the default jumper settings. Figure 5 shows the locations for the default jumpers.
Figure 5. ADS131B04-Q1EVM Jumper Default Settings The default position of the JP6 jumper is across [1-2] at the top. JP6 sets the onboard oscillator frequency to 8.192 MHz, used for the ADS131B04-Q1 in high-resolution mode. The default connection for JP9 is to the left, so that the linear regulator is powering the system using 5 V from the PHI controller.
The default settings, as listed in Table 8, includes no jumpers installed at JP5, JP7, and JP8. When installed, JP5 disables the onboard oscillator, JP7 enables the EEPROM for write, and JP8 disables the linear regulator.
| Jumper | Position | Function |
|---|---|---|
| JP1, JP2, JP3, JP4 | [3-4] | Sets common-mode to ground for device inputs |
| JP5 | Not installed | Disables on-board oscillator |
| JP6 | [1-2] | Oscillator frequency select, 8.192MHz |
| JP7 | Open | Disables write for EEPROM |
| JP8 | Not installed | Disables linear regulator power |
| JP9 | [1-2] | Selects device power from linear regulator |