SBAK047 March   2025 ADC3664-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Introduction
  5. 2Single-Event Effects
  6. 3Irradiation Facility and Setup
  7. 4Depth, Range, and LETEFF Calculation
  8. 5Test Setup and Procedures
  9. 6Destructive Single-Event Effects (DSEE)
    1. 6.1 Single-Event Latch-Up (SEL) Results
  10. 7Single-Event Transients (SET)
    1. 7.1 Single Event Transients
  11. 8Summary
  12. 9References

Abstract

The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the ADC3664-SEP. Heavy-ions with LETEFF (Effective Linear Energy Transfer) of up to 51MeV × cm2/ mg were used to irradiate the device. Tests were run across a range of flux and fluences for the characterization. Flux up to 105 ions / (cm2 × s) and fluence between 105 ions / cm2 and 107 ions / cm2 were used per run. The results demonstrated that the ADC3664-SEP is single event latch-up free at T = 125°C. Single event upsets are characterized at 25°C and no functional interrupts (power-cycle events) were seen up to 51MeV × cm2/ mg.