SBAA520A July   2021  – December 2025 ADS117L11 , ADS127L11 , ADS127L14 , ADS127L18 , ADS127L21 , ADS127L21B

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Clock Signal
    1. 2.1 Single Clock Buffer
    2. 2.2 Multiple Clock Buffers
    3. 2.3 Clock Jitter
  6. Synchronization
  7. Anti-Alias Filter Group Delay
  8. Reference Voltage
  9. Power Supply Bypassing and Grounding
  10. SPI Daisy-Chain Connection
    1. 7.1 SPI Daisy-Chain Communication
    2. 7.2 System Requirements for SPI Daisy-Chain Configuration
    3. 7.3 Number of Devices in a SPI Daisy-Chain Connection for Single Channel ADCs
  11. Parallel SPI SDO or DRDY Connection for Single Channel ADCs
  12. Determining When New Conversion Data is Available for Single Channel ADCs
  13. 10Frame-Sync Daisy-Chain Connection for Multi-Channel ADCs
    1. 10.1 System Requirements for Frame-Sync Daisy-Chain Configuration
    2. 10.2 Number of Channels in a Frame-Sync Daisy-Chain Connection
  14. 11Summary
  15. 12References
  16. 13Revision History

Single Clock Buffer

In systems with a small number of channels, a single clock buffer can be used to drive all ADCs. This is possible due to the small dimensions of the ADS1x7Lxx ADC, allowing for a small board layout resulting in short PCB trace lengths between the ADCs and the clock source. In a single-clock buffer layout, the PCB traces from the clock buffer to the ADCs must have equal path lengths to minimize sampling skew between the ADCs. Given the typical propagation delay of a micro-strip PCB design is 60ps/cm, a five-cm difference between the clock traces results in 300ps sampling skew between ADCs. This sampling skew appears as an additional 0.3ns of group delay in the input signal and must be included in the measurement error budget when phase angle between channels is important.

In addition to sampling skew, matched PCB trace lengths also reduce multiple line reflections from the ADC clock inputs. Multiple line reflections can lead to excessive ringing and overshoot, therefore reducing the clock signal noise margin.

Figure 2-1 shows an example of matched clock trace lengths. TI recommends this configuration for trace lengths of 5cm or less, and up to four ADCs. Using longer PCB traces or more ADCs result in excessive clock rise and fall times, reducing the clock signal noise margin.

ADS127L11 ADS117L11 ADS127L21 ADS127L18 ADS127L14 ADS127L21B Single Clock Buffer Figure 2-1 Single Clock Buffer