ZHCS429J March 2012 – November 2021 UCD3138
PRODUCTION DATA
Multi mode is used for systems where each phase has only one driver signal. It enables each DPWM peripheral to drive two phases with the same pulse width, but with a time offset between the phases, and with different cycle adjusts for each phase.
Here is a diagram for Multi-Mode:
Figure 9-19 Multi Mode Closed LoopEvent 2 and Event 4 are not relevant in Multi mode.
DPWMB can cross over the period boundary safely, and still have the proper pulse width, so full 100% pulse width operation is possible. DPWMA cannot cross over the period boundary.
Since the rising edge on DPWM B is also fixed, Blanking B-Begin and Blanking B-End can be used for blanking this rising edge.
And, of course, Cycle Adjust B is usable on DPWM B.