ZHCS429J March 2012 – November 2021 UCD3138
PRODUCTION DATA
| PIN NO. | NAME | PRIMARY ASSIGNMENT | ALTERNATE ASSIGNMENT | CONFIGURABLE AS A GPIO? | ||
|---|---|---|---|---|---|---|
| NO. 1 | NO. 2 | NO. 3 | ||||
| 1 | AGND | Analog ground | ||||
| 2 | AD13 | 12-bit ADC, Ch 13, comparator E, I-share | DAC output | |||
| 3 | AD12 | 12-bit ADC, Ch 12 | ||||
| 4 | AD10 | 12-bit ADC, Ch 10 | ||||
| 5 | AD07 | 12-bit ADC, Ch 7, Connected to comparator F and reference to comparator G | DAC output | |||
| 6 | AD06 | 12-bit ADC, Ch 6, Connected to comparator F | DAC output | |||
| 7 | AD04 | 12-bit ADC, Ch 4, Connected to comparator D | DAC output | |||
| 8 | AD03 | 12-bit ADC, Ch 3, Connected to comparator B and C | ||||
| 9 | V33DIO | Digital I/O 3.3V core supply | ||||
| 10 | DGND | Digital ground | ||||
| 11 | RESET | Device Reset Input, active low | ||||
| 12 | ADC_EXT_TRIG | ADC conversion external trigger input | TCAP | SYNC | PWM0 | Yes |
| 13 | SCI_RX0 | SCI RX 0 | Yes | |||
| 14 | SCI_TX0 | SCI TX 0 | Yes | |||
| 15 | PMBUS_CLK | PMBUS Clock (Open Drain) | SCI TX 0 | Yes | ||
| 16 | PMBUS_DATA | PMBus data (Open Drain) | SCI RX 0 | Yes | ||
| 17 | DPWM0A | DPWM 0A output | Yes | |||
| 18 | DPWM0B | DPWM 0B output | Yes | |||
| 19 | DPWM1A | DPWM 1A output | Yes | |||
| 20 | DPWM1B | DPWM 1B output | Yes | |||
| 21 | DPWM2A | DPWM 2A output | Yes | |||
| 22 | DPWM2B | DPWM 2B output | Yes | |||
| 23 | DPWM3A | DPWM 3A output | Yes | |||
| 24 | DPWM3B | DPWM 3B output | Yes | |||
| 25 | DGND | Digital ground | ||||
| 26 | SYNC | DPWM Synchronize pin | TCAP | ADC_EXT_TRIG | PWM0 | Yes |
| 27 | PMBUS_ALERT | PMBus Alert (Open Drain) | Yes | |||
| 28 | PMBUS_CTRL | PMBus Control (Open Drain) | Yes | |||
| 29 | SCI_TX1 | SCI TX 1 | PMBUS_ALERT | Yes | ||
| 30 | SCI_RX1 | SCI RX 1 | PMBUS_CTRL | Yes | ||
| 31 | PWM0 | General purpose PWM 0 | Yes | |||
| 32 | PWM1 | General purpose PWM 1 | Yes | |||
| 33 | DGND | Digital ground | ||||
| 34 | INT_EXT | External Interrupt | Yes | |||
| 35 | FAULT0 | External fault input 0 | Yes | |||
| 36 | FAULT1 | External fault input 1 | Yes | |||
| 37 | TCK | JTAG TCK (For debugging or manufacturer test only) | TCAP | SYNC | PWM0 | Yes |
| 38 | TDO | JTAG TDO (For debugging or manufacturer test only) | SCI_TX0 | PMBUS_ALERT | FAULT0 | Yes |
| 39 | TDI | JTAG TDI (For debugging or manufacturer test only) | SCI_RX0 | PMBUS_CTRL | FAULT1 | Yes |
| 40 | TMS | JTAG TMS (For debugging or manufacturer test only) | Yes | |||
| 41 | TCAP | Timer capture input | Yes | |||
| 42 | FAULT2 | External fault input 2 | Yes | |||
| 43 | FAULT3 | External fault input 3 | Yes | |||
| 44 | DGND | Digital ground | ||||
| 45 | V33DIO | Digital I/O 3.3V core supply | ||||
| 46 | BP18 | 1.8V Bypass | ||||
| 47 | V33D | Digital 3.3V core supply | ||||
| 48 | AGND | Substrate analog ground | ||||
| 49 | AGND | Analog ground | ||||
| 50 | EAP0 | Channel 0, differential analog voltage, positive input | ||||
| 51 | EAN0 | Channel 0, differential analog voltage, negative input | ||||
| 52 | EAP1 | Channel 1, differential analog voltage, positive input | ||||
| 53 | EAN1 | Channel 1, differential analog voltage, negative input | ||||
| 54 | EAP2 | Channel 2, differential analog voltage, positive input (Recommended for peak currrent mode control) | ||||
| 55 | EAN2 | Channel #2, differential analog voltage, negative input | ||||
| 56 | AGND | Analog ground | ||||
| 57 | V33A | Analog 3.3-V supply | ||||
| 58 | AD00 | 12-bit ADC, Ch 0, Connected to current source | ||||
| 59 | AD01 | 12-bit ADC, Ch 1, Connected to current source | ||||
| 60 | AD02 | 12-bit ADC, Ch 2, Connected to comparator A, I-share | ||||
| 61 | AD05 | 12-bit ADC, Ch 5 | ||||
| 62 | AD08 | 12-bit ADC, Ch 8 | ||||
| 63 | AD09 | 12-bit ADC, Ch 9 | ||||
| 64 | AD11 | 12-bit ADC, Ch 11 | ||||