ZHCSRA0 December 2022 UCC5871-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
fSPI | SPI clock frequency(1) | 4 | MHz | ||
tCLK | SPI clock period(1) | 250 | ns | ||
tCLKH | CLK logic high duration(1) | 90 | ns | ||
tCLKL | CLK logic low duration(1) | 90 | ns | ||
tSU_NCS | time between falling edge of nCS and rising edge of CLK(1) | 50 | ns | ||
tSU_SDI | setup time of SDI before the falling edge of CLK(1) | 30 | ns | ||
tHD_SDI | SDI data hold time (1) | 45 | ns | ||
tD_SDO | time delay from rising edge of CLK to data valid at SDO(2) | 60 | ns | ||
tHD_SDO | SDO output hold time(1) | 40 | ns | ||
tHD_NCS | time between the falling edge of CLK and rising edge of nCS(1) | 50 | ns | ||
tHI_NCS | SPI transfer inactive time(1) | 250 | ns | ||
tACC | nCS low to SDO out of high impedance(2) | 60 | 80 | ns | |
tDIS | time between rising edge of nCS and SDO in tri-state(2) | 30 | 50 | ns |