ZHCSRA0 December 2022 UCC5871-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
36-DWJ PACKAGE | ||||||
IS | Safety output supply current | RθJA = 50.6°C/W, VVCC2 = 15V, TJ = 150°C, TA = 25°C | 164 | mA | ||
RθJA = 50.6°C/W, VVCC2 = 30V, TJ = 150°C, TA = 25°C | 82 | |||||
PS | Safety input power | RθJA = 50.6°C/W, TJ = 150°C, TA = 25°C | 83 | mW | ||
PS | Safety output power | RθJA = 50.6°C/W, TJ = 150°C, TA = 25°C | 2460 | mW | ||
PS | Safety total power | RθJA = 50.6°C/W, TJ = 150°C, TA = 25°C | 2543 | mW | ||
TS | Maximum safety temperature | 150 | °C |