ZHCSRA0 December 2022 UCC5871-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC1 | Supply voltage primary side referenced to GND1 | –0.3 | 6 | V |
VCC2 | Positive supply voltage secondary side referenced to GND2 | –0.3 | 33 | V |
VEE2 | Negative supply voltage output side referenced to GND2 | –15 | 0.3 | V |
VSUP2 | Total supply voltage output side (VCC2 - VEE2) | –0.3 | 33 | V |
VOUTH, VOUTL | Voltage on the driver output pins referenced to GND2 | VEE2–0.3 | VCC2+0.3 | V |
VIOP | Voltage on IO pins (ASC, ASC_EN, CLK, IN+, IN-, nCS, nFLTx, SDI, SDO) on primary side referenced to GND1 | –0.3 | VCC1+0.3 | V |
VCLAMP | Voltage on the Miller clamp pin referenced to GND2 | VEE2–0.3 | VCC2 +0.3 | V |
VDESAT | Voltage on DESAT referenced to GND2 | –0.3 | VCC2 +0.3 | V |
VCECLP | Voltage on VCECLP referenced to GND2 | VEE2–0.3 | VCC2 +0.3 | V |
VREG1 | Voltage on VREG1 referenced to GND1 | –0.3 | 2 | V |
VREG2 | Voltage on VREG2 referenced to VEE2 | –0.3 | 2 | V |
VREF | Voltage on VREF referenced to GND2 | –0.3 | 5.5 | V |
VBST | Voltage on VBST referenced to OUTH | -0.3 | 5.3 | V |
VAI | Voltage on the analog inputs referenced to GND2 | –0.3 | 5.5 | V |
TJ | Junction temperature | –40 | 150 | oC |
Tstg | Storage temperature | –65 | 150 | oC |