ZHCSRA0 December 2022 UCC5871-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | TA = 125C | 500 | mW | ||
PD1 | Maximum power dissipation (side-1) | TA = 125C | 50 | mW | ||
PD2 | Maximum power dissipation (side-2) | TA = 125C | 450 | mW |