ZHCSRA0 December 2022 UCC5871-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC1 | Supply voltage input side | 3 | 5.5 | V | |
VCC2 | Positive supply voltage secondary side (VCC2 - GND2) | 15 | 30 | V | |
VEE2 | Negative supply voltage output side (VEE2 - GND2) | –12 | 0 | V | |
VSUP2 | Total supply voltage output side (VCC2 - VEE2) | 15 | 30 | V | |
VIH | High-level IO voltage (ASC, ASC_EN, IN+, IN-, nCS, SCLK, SDI) | 0.7*VCC1 | VCC1 | V | |
VIL | Low-level IO voltage (ASC, ASC_EN, IN+, IN-, nCS, SCLK, SDI) | 0 | 0.3*VCC1 | V | |
IOHP | Source current for primary side outputs (nFLT2, SDO) | 5 | mA | ||
IOLP | Sink current for primary side outputs (nFLTx, SDO) | 5 | mA | ||
IOH | Driver output source current from OUTH (1) | 15 | A | ||
IOL | Driver output sink current into OUTL (1) | 15 | A | ||
VAI* | Voltage on analog input (AI) pins referenced to GND2 | 0 | VREF+0.1 | V | |
VVREG1 | Output voltage at VREG1 referenced to GND1 (2) | 1.8 | V | ||
VVREG2 | Output voltage at VREG2 referenced to VEE2(3) | 1.8 | V | ||
VVBST | Output voltage at VBST referenced to OUTH(4) | Vcc2 + 4.5 | V | ||
VVREF | Voltage on the VREF pin vs GND2(5) | 0 | 4 | 4.1 | V |
CMTI | Common mode transient immunity rating (dV/dt rate across the isolation barrier) | 100 | kV/us | ||
fPWM | PWM input frequency (IN+ and IN- pins) | 50 | kHz | ||
fSPI | SPI clock frequency | 4 | MHz | ||
TJ | Maximum junction temperature | – 40 | 150 | ℃ | |
tPWM | PWM input pulse width (IN+ and IN- pins) | 250 | ns |