ZHCSMR1C october 2019 – september 2021 UCC5870-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr | OUTH rise time | CLOAD = 10 nF | 150 | ns | ||
| tf | OUTL fall time | CLOAD = 10 nF | 150 | ns | ||
| tPLH, tPHL | Propagation delay from INP to OUTx | CLOAD = 0.1 nF, tGLITCH_IO = 00b | 150 | ns | ||
| tsk(p) | Pulse skew |tPHL - tPLH| | CLOAD = 0.1 nF | 20 | 50 | ns | |
| tsk-pp | Part-to-part skew - same edge | CLOAD = 0.1 nF | 20 | 50 | ns | |
| fmax | Maximum switching frequency | CLOAD = 0.1 nF, ADC disabled | 50 | kHz | ||
| tdFLT1 | Delay from fault detection to nFLT1 pin goes LOW. | CLOAD = 100pF, REPU = 10kΩ | 5 | μs | ||
| tdFLT2 | Delay from fault detection to nFLT2 pin goes LOW. | CLOAD = 100pF, REPU = 10kΩ | 25 | μs | ||
| tASC_EN | Required hold time for ASC after ASC_EN transition | 1 |
μs |
|||
| tASC_DLY | Delay from the ASC edge to OUTx transition (primary side) | ASC rising | 2 | μs | ||
| tASC_DLY | ASC falling | 0.1 | μs | |||
| Delay from the AI6 (ASC) edge to OUTx transition (secondary side) | AI6 rising | 1.8 | μs | |||
| AI6 falling | 0.3 | μs | ||||
| tMUTE | PWM input mute time in case of DESAT, SC, and PS_TSD fault | PWM_MUTE_EN = 1 | 10 | ms | ||
| tGLITCH_IO | Deglitch time for the primary side IO pins (exclude nCS, CLK, SDI, and SDO pins) | IO_DEGLITCH = 00b | 0 | ns | ||
| IO_DEGLITCH = 01b | 70 | ns | ||||
| IO_DEGLITCH = 10b | 140 | ns | ||||
| IO_DEGLITCH = 11b | 210 | ns | ||||
| tDEAD | Dead time for shoot through protection | TDEAD = 000000b | 0 | ns | ||
| TDEAD = 000001b | 93 | 105 | 154 | ns | ||
| TDEAD = 000010b | 159 | 175 | 228 | ns | ||
| TDEAD = 000011b | 225 | 245 | 302 | ns | ||
| TDEAD = 000100b | 291 | 315 | 376 | ns | ||
| TDEAD = 111111b | 4178.3 | 4445 | 4748.8 | ns | ||
| tSTARTUP | System start-up time (from power ready to nFLTx pins go high) | 5 | ms | |||
| tVREGxOV | VREG1 and VREG2 overvoltage detection deglitch time | 30 | μs | |||