ZHCSMR1C october 2019 – september 2021 UCC5870-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SPECIFICATION | UNIT | |
|---|---|---|---|---|
| PACKAGE SPECIFICATIONS | ||||
| CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | 8 | mm |
| CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | 8 | mm |
| DTI | Distance through the insulation | Minimum internal gap (internal clearance) | > 17 | µm |
| CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | 600 | V |
| Material group | According to IEC60664-1 | I | ||
| Overvoltage category | Rated mains voltage ≤ 600 VRMS | I-IV | ||
| Rated mains voltage ≤ 1000 VRMS | I-III | |||
| UL 1577 | ||||
| CIO | Barrier capacitance, input to output(2) | VIO = 0.4 × sin (2 πft), f = 1 MHz | 2 | pF |
| RIO | Insulation resistance, input to output(2) | VIO = 500 V, TA = 25°C | 10^12 | Ω |
| VIO = 500 V, 100°C ≤ TA ≤ 125°C | 10^11 | |||
| VIO = 500 V at TS = 150°C | 10^9 | |||
| VISO | Withstand isolation voltage | VTEST = VISO = 3750 VRMS, t = 60 s (qualification), VTEST = 1.2 × VISO = 4500 VRMS, t = 1 s (100% production) | 3750 | VRMS |