ZHCSQI1A November 2022 – November 2023 TPS92622-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
SUPPLY | Device supply voltage | 4.5 | 40 | V | |
IN1, IN2 | Sense voltage | V(SUPPLY) - V(CS_REG) | V | ||
EN | Device EN pin | 0 | V(SUPPLY) | V | |
PWM1, PWM2 | PWM inputs | 0 | V(SUPPLY) | V | |
DIAGEN | Diagnostics enable pin | 0 | V(SUPPLY) | V | |
OUT1, OUT2, RES1, RES2 | Driver output | 0 | V(SUPPLY) | V | |
FAULT | Fault bus | 0 | V(SUPPLY) | V | |
Operating ambient temperature, TA | –40 | 125 | °C |