ZHCSQI1A November 2022 – November 2023 TPS92622-Q1
PRODUCTION DATA
The TPS92622-Q1 device with HVSSOP package has an enable input. When EN is low, the device is in sleep mode with ultra low shutdown current I(SD). This low current helps to save system-level current consumption in applications where battery voltage directly connects to the device without high-side switches.
The TPS92622-Q1 device with WSON package has no EN pin.The device starts to operate as long as the SUPPLY voltage is higher than V(POR_rising). The TPS92622-Q1 shuts down when SUPPLY voltage is lower than V(POR_falling).