ZHCSQI1A November 2022 – November 2023 TPS92622-Q1
PRODUCTION DATA
The TPS92622-Q1 device consumes minimal quiescent current, I(FAULT), into SUPPLY when the FAULT pin is externally pulled LOW. At the same time, the device shuts down all three output drivers.
If device detects an internal fault, it pulls down the FAULT pin by an internal typical 3-mA constant current as a fault indication to the fault bus.