ZHCSQI1A November 2022 – November 2023 TPS92622-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS | ||||||
V(POR_rising) | Supply voltage POR rising threshold | 3.6 | 4.0 | V | ||
V(POR_falling) | Supply voltage POR falling threshold | 3.0 | 3.4 | V | ||
I(SD) | Device shutdown current | V(EN) = 0 V | 13.5 | 18.0 | uA | |
I(Quiescent) | Device standby ground current | PWM = HIGH | 1.2 | 1.6 | mA | |
I(FAULT) | Device supply current in fault mode | PWM = HIGH, FAULT externally pulled LOW | 0.21 | 0.32 | 0.45 | mA |
LOGIC INPUTS (DIAGEN, PWM, EN) | ||||||
VIL(EN) | Input logic-low voltage, EN | 0.7 | V | |||
VIH(EN) | Input logic-high voltage, EN | 2.0 | V | |||
I(EN_pulldown) | EN pull down current | V(EN) = 12 V | 1.5 | 3.0 | 4.5 | uA |
VIL(DIAGEN) | Input logic-low voltage, DIAGEN | 1.045 | 1.1 | 1.155 | V | |
VIH(DIAGEN) | Input logic-high voltage, DIAGEN | 1.14 | 1.2 | 1.26 | V | |
VIL(PWM) | Input logic-low voltage, PWM | 1.045 | 1.1 | 1.155 | V | |
VIH(PWM) | Input logic-high voltage, PWM | 1.14 | 1.2 | 1.26 | V | |
CONSTANT-CURRENT DRIVER | ||||||
I(OUTx_Tot) | Device output-current for each channel | 100% duty cycle | 5 | 150 | mA | |
V(CS_REG) | Sense-resistor regulation voltage | TA = –40°C to +125°C | 144 | 150 | 156 | mV |
ALL ΔV(CS_c2c) | Channel to channel mismatch | ΔV(CS_c2c) = 1 – V(CS_REGx) / Vavg(CS_REG) | –3 | +3 | % | |
ALL ΔV(CS_d2d) | Device to device mismatch | ΔV(CS_d2d) = 1 – Vavg(CS_REG) / Vnom(CS_REG) | –4 | +4 | % | |
R(CS_REG) | Sense-resistor range | 0.96 | 31.2 | Ω | ||
V(DROPOUT) | Voltage dropout from INx to OUTx, RESx open | current setting of 100 mA | 120 | 250 | mV | |
current setting of 150 mA | 180 | 350 | mV | |||
Voltage dropout from INx to RESx, OUTx open | current setting of 100 mA | 230 | 450 | mV | ||
current setting of 150 mA | 350 | 700 | mV | |||
I(RESx) | Ratio of RESx current to total current | I(RESx)/I(OUTx_Tot), V(INx) – V(RESx) > 1 V, Itotal=150mA | 95 | % | ||
DIAGNOSTICS | ||||||
V(OPEN_th_rising) | LED open rising threshold, V(IN) – V(OUT) | 180 | 300 | 420 | mV | |
V(OPEN_th_falling) | LED open falling threshold, V(IN) – V(OUT) | 450 | mV | |||
V(SG_th_rising) | Channel output short-to-ground rising threshold | 1.14 | 1.2 | 1.26 | V | |
V(SG_th_falling) | Channel output short-to-ground falling threshold | 0.855 | 0.9 | 0.945 | V | |
I(Retry_OUTx) | Channel output V(OUT) short-to-ground retry current | 0.64 | 1.14 | 1.528 | mA | |
I(Retry_RESx) | Channel output V(RES) short-to-ground retry current | 0.64 | 1.14 | 1.528 | mA | |
FAULT | ||||||
VIL(FAULT) | Logic input low threshold | 0.7 | V | |||
VIH(FAULT) | Logic input high threshold | 2 | V | |||
t(FAULT_rising) | Fault detection rising edge deglitch time | 10 | µs | |||
t(FAULT_falling) | Fault detection falling edge deglitch time | 20 | µs | |||
I(FAULT_pulldown) | FAULT internal pulldown current | V(FAULT) = 0.4 V | 2 | 3 | 4 | mA |
I(FAULT_pullup) | FAULT internal pullup current | 6 | 10 | 14 | µA | |
I(FAULT_leakage) | FAULT leakage current | V(FAULT) = 40 V | 0.01 | 2 | µA | |
TIMING | ||||||
t(PWM_delay_rising) | PWM rising edge delay to 10% of output current, t1 as shown in Figure 6-1 | V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 1 Ω, and R(RESx) = 68 Ω | 3.7 | µs | ||
V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 30 Ω and R(RESx) = 56 Ω | 2.2 | µs | ||||
t(PWM_delay_falling) | PWM falling edge delay to 90% of output current, t2 as shown in Figure 6-1 | V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 1 Ω, and R(RESx) = 68 Ω | 4.0 | µs | ||
V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 30 Ω and R(RESx) = 56 Ω | 3.6 | µs | ||||
t(Current_rising) | Output current rising from 10% to 90%, t3 as shown in Figure 6-1 | V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 1 Ω, and R(RESx) = 68 Ω | 1.8 | µs | ||
V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 30 Ω and R(RESx) = 56 Ω | 1.8 | µs | ||||
t(Current_falling) | Output current falling from 90% to 10%, t4 as shown in Figure 6-1 | V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 1 Ω, and R(RESx) = 68 Ω | 5.7 | µs | ||
V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 30 Ω and R(RESx) = 56 Ω | 0.3 | µs | ||||
t(STARTUP) | SUPPLY rising edge to 10% output current, t5 as shown in Figure 6-1 | V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 1 Ω, and R(RESx) = 68 Ω | 96 | µs | ||
V(SUPPLY) = 12 V, V(OUT) = 6 V, V(CS_REG) = 150 mV, R(SNSx) = 30 Ω and R(RESx) = 56 Ω | 85 | µs | ||||
t(OPEN_deg) | LED-open fault detection deglitch time, t6 as shown in Figure 6-4 | 125 | µs | |||
t(SG_deg) | Output short-to-ground detection deglitch time, t7 as shown in Figure 6-3 | 125 | µs | |||
t(Recover_deg) | Open and Short fault recovery deglitch time, t8 as shown in Figure 6-3 and Figure 6-4 | 125 | µs | |||
t(FAULT_deg) | Fault pin deglitch time | 20 | µs | |||
t(FAULT_recovery) | Fault recovery delay time, t9 as shown in Figure 6-3 and Figure 6-4 | 50 | µs | |||
t(TSD_deg) | Thermal over temperature deglitch time | 50 | µs | |||
THERMAL PROTECTION | ||||||
T(TSD) | Thermal shutdown junction temperature threshold | 157 | 172 | 187 | °C | |
T(TSD_HYS) | Thermal shutdown junction temperature hysteresis | 15 | °C |