ZHCSQI1A November 2022 – November 2023 TPS92622-Q1
PRODUCTION DATA
The TPS92622-Q1 device is a high-side current driver for driving LEDs. The device controls each output current through regulating the voltage drop on an external high-side current-sense resistor, R(SNSx) independently for each channel. An integrated error amplifier drives an internal power transistor to maintain the voltage drop on the current-sense resistor R(SNSx) to V(CS_REG) and therefore regulates the current output to target value. When the output current is in regulation, use Equation 1 to calculate the current value for each channel.
where
When the supply voltage drops below total LED string forward voltage plus required headroom voltage, the sum of V(DROPOUT) and V(CS_REG), the TPS92622-Q1 is not able to deliver enough current output as set by the value of R(SNSx), and the voltage across the current-sense resistor R(SNSx) is less than V(CS_REG).