ZHCS447C SEPTEMBER   2011  – April  2018 TPS84210

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      简化应用
      2.      效率与输出电流间的关系
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Package Specifications
    3. 6.3 Thermal Information
    4. 6.4 Electrical Characteristics
    5. 6.5 Switching Characteristics
    6. 6.6 Typical Characteristics (VIN = 5 V)
    7. 6.7 Typical Characteristics (VIN = 3.3 V)
  7. 7 Functional Block Diagram
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adjusting The Output Voltage
  9. 9 Capacitor Recommendations For The TPS84210 Power Supply
    1. 9.1 Capacitor Technologies
      1. 9.1.1 Electrolytic, Polymer-Electrolytic Capacitors
      2. 9.1.2 Ceramic Capacitors
      3. 9.1.3 Tantalum, Polymer-Tantalum Capacitors
    2. 9.2 Input Capacitor
    3. 9.3 Output Capacitor
  10. 10Transient Response
  11. 11Application Schematics
  12. 12Power Good (PWRGD)
  13. 13Power-Up Characteristics
  14. 14Remote Sense
  15. 15Output On/Off Inhibit (INH)
  16. 16Slow Start (SS/TR)
  17. 17Overcurrent Protection
  18. 18Synchronization (CLK)
  19. 19Sequencing (SS/TR)
  20. 20Programmable Undervoltage Lockout (UVLO)
  21. 21Thermal Shutdown
  22. 22Layout Guidelines
  23. 23Layout Example
  24. 24EMI
  25. 25器件和文档支持
    1. 25.1 接收文档更新通知
    2. 25.2 社区资源
    3. 25.3 商标
    4. 25.4 静电放电警告
    5. 25.5 术语表
  26. 26机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

RKG PACKAGE
39 PINS
(TOP VIEW)
TPS84210 pinout_rkg39update.gif

Pin Functions

TERMINAL DESCRIPTION
NAME NO.
AGND 1, 5, 29 33, 34 Zero VDC reference for the analog control circuitry. These pins should be connected directly to the PCB analog ground plane. Not all pins are connected together internally. All pins must be connected together externally with a copper plane or pour directly under the module. Connect the AGND copper area to the PGND copper area at a single point; directly at the pin 37 PowerPAD using multiple vias. See the recommended layout in Figure 34.
PowerPAD (PGND) 37 This pad provides both an electrical and thermal connection to the PCB. This pad should be connected directly to the PCB power ground plane using multiple vias for good electrical and thermal performance. The same vias should also be used to connect to the PCB analog ground plane. See the recommended layout in Figure 34.
DNC 2, 3, 15, 16, 26 Do Not Connect. Do not connect these pins to AGND, to another DNC pin, or to any other voltage. These pins are connected to internal circuitry. Each pin must be soldered to an isolated pad.
INH/UVLO 28 Inhibit and UVLO adjust pin. Use an open drain or open collector output logic to control the INH function. A resistor between this pin and AGND adjusts the UVLO voltage.
PH 17, 18, 19, 20, 21,
22, 23, 24, 25, 39
Phase switch node. These pins should be connected by a small copper island under the device for thermal relief. Do not connect any external component to this pin or tie it to a pin of another function.
PWRGD 27 Power good fault pin. Asserts low if the output voltage is out of tolerance. A pull-up resistor is required.
RT/CLK 4 This pin automatically selects between RT mode and CLK mode. An external timing resistor adjusts the switching frequency of the device. In CLK mode, the device synchronizes to an external clock.
SENSE+ 36 Remote sense connection. Connect this pin to VOUT at the load for improved regulation. This pin must be connected to VOUT at the load, or at the module pins.
SS/TR 6 Slow-start and tracking pin. Connecting an external capacitor to this pin adjusts the output voltage rise time. A voltage applied to this pin allows for tracking and sequencing control.
STSEL 7 Slow-start or track feature select. Connect this pin to AGND to enable the internal SS capacitor with a SS interval of approximately 1.1 ms. Leave this pin open to enable the TR feature.
VADJ 35 Connecting a resistor between this pin and AGND sets the output voltage above the 0.8 V default voltage.
VIN 30, 31, 32 The positive input voltage power pins, which are referenced to PGND. Connect external input capacitance between these pins and the PGND plane, close to the device.
VOUT 8, 9, 10, 11, 12, 13, 14, 38 Output voltage. Connect output capacitors between these pins and the PGND plane, close to the device.