ZHDS135A March 2026 – August 2026 TPS7H1301-SP , TPS7H1302-SP
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| Device | Package Type |
Package Name | Pins | SPQ | L (mm) |
W (mm) |
T (mm) |
B (mm) |
|---|---|---|---|---|---|---|---|---|
| 5962R2421501VXC | CFP | HBL | 14 | 25 | 506.98 | 26.16 | 6220 | NA |
| 5962R2421502VXC | CFP | HBL | 14 | 25 | 506.98 | 26.16 | 6220 | NA |
| TPS7H1301HBL/EM | CFP | HBL | 14 | 25 | 506.98 | 26.16 | 6220 | NA |
| TPS7H1302HBL/EM | CFP | HBL | 14 | 25 | 506.98 | 26.16 | 6220 | NA |