ZHCSRX9A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN, BIAS, PG, EN | –0.3 | 7.0 | V |
OUT | –0.3 | VIN + 0.3(2) | ||
NR/SS, FB | –0.3 | 3.6 | ||
Current | OUT | Internally limited | A | |
PG (sink current into device) | 5 | mA | ||
Temperature | Operating junction, TJ | –55 | 125 | °C |
Storage, Tstg | –55 | 150 |