ZHCSRX9A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
At 3.0A and given a VBIAS of 5.0V, the TPS7A53B has a 110mV maximum dropout over temperature, Thus, a 300mV headroom is sufficient for operation over both input and output voltage accuracy. At full load and high temperature on some devices, the TPS7A53B can enter dropout if both the input and output supply are beyond the edges of the respective accuracy specification.
For a 0.9V output, use external adjustable resistors. See the resistor values listed in Table 7-2 for choosing resistors for a 0.9V output.
Input and output capacitors are selected in accordance with the Recommended Capacitor Types section. Ceramic capacitances of 47µF for the input and one 47µF capacitor in parallel with two 10µF capacitors for the output are selected.
To satisfy the required start-up time and still maintain low noise performance, a 100nF CNR/SS is selected. Equation 9 calculates this value.
At the 3.0A maximum load, the internal power dissipation is 0.9W and corresponds to a 61.8°C junction temperature rise for the RPS package on a standard JEDEC board. With a 55°C maximum ambient temperature, the junction temperature is at 116.8°C. To further minimize noise, a feed-forward capacitance (CFF) of 10nF is selected.