ZHCSRX9A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
The thermal shutdown circuit protects the LDO against excessive heat in the system, either resulting from current limit or high ambient temperature.
The output of the LDO turns off when the LDO temperature (junction temperature, TJ) exceeds the rising thermal shutdown temperature. The output turns on again after TJ decreases below the falling thermal shutdown temperature.
A high power dissipation across the device, combined with a high ambient temperature (TA), can cause TJ to be greater than or equal to Tsd, triggering the thermal shutdown and causing the output to fall to 0V. The LDO can cycle on and off when thermal shutdown is reached under these conditions.