ZHCSRX9A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
Some applications have transients that place the device into dropout, especially with a device such as a high-current linear regulator. A typical application with these transient conditions can require setting VIN ≤ (VOUT + VDO) to keep the device junction temperature within the specified operating range. A load transient or line transient with these conditions can place the device into dropout (for example, a load transient from 1A to 3A at 1A/µs when operating with a VIN of 5.4V and a VOUT of 5.0V).
The load transient saturates the error amplifier output stage when the gate of the pass transistor is driven as high as possible by the error amplifier, thus making the pass transistor function as a resistor from VIN to VOUT. The error amplifier response time to this load transient (IOUT = 3A to 1A at 1A/µs) is limited because the error amplifier must first recover from saturation, and then place the pass transistor back into active mode. During recovery from the load transient, VOUT overshoots because the pass transistor is functioning as a resistor from VIN to VOUT. If operating under these conditions, apply a higher dc load or increase the output capacitance to reduce the overshoot.