ZHCSRX9A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
In many applications, fault events can occur that damage devices in the system. Short circuits and excessive heat are the most common fault events for power supplies. The TPS7A53B implements circuitry to protect the device and the load during these events. Do not continuously operate in these fault conditions or above a junction temperature of 140°C because the long-term reliability of the device is reduced.