ZHCSRX9A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
The TPS7A53B is designed to operate from an input voltage supply range between 1.1V and 6.5V. If the input supply is less than 1.4V, then a bias rail of at least 3.0V must be used. The input voltage range provides adequate headroom in order for the device to have a regulated output. This input supply must be well regulated. If the input supply is noisy, use additional input capacitors with low ESR to help improve output noise performance.