ZHCSJX9 June 2019 TPS652170
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
SEQ4 is shown in Figure 57 and described in Table 29.
Return to Summary Table.
This register is password protected.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | LDO4_SEQ[2:0] | Reserved | |||||
| R-0b | R/W-0000b | R-0000b | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0b | This bit is reserved |
| 6–4 | LDO4_SEQ[2:0] | R/W, E2 | 000b |
LS2 or LDO4 enable state 0000b = Rail is not controlled by sequencer. 0001b = Enable at STROBE1 0010b = Enable at STROBE2 0011b = Enable at STROBE3 0100b = Enable at STROBE4 0101b = Enable at STROBE5 0110b = Enable at STROBE6 0111b = Enable at STROBE7 |
| 3–0 | Reserved | R | 0000b | These bits are reserved |