ZHCSJX9 June 2019 TPS652170
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
WLEDCTRL1 is shown in Figure 37 and described in Table 9.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | ISINK_EN | ISEL | FDIM[1:0] | ||||
| R-0000b | R/W-0b | R/W-0b | R/W-01b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–4 | Reserved | R | 0000b | These bits are reserved |
| 3 | ISINK_EN | R/W | 0b |
Current sink enable
0b = Current sink is disabled (OFF). 1b = Current sink is enabled (ON). |
| 2 | ISEL | R/W | 0b |
ISET selection bit 0b = Low-level (define by ISET1 pin) 1b = High-level (defined by ISET2 pin) |
| 1–0 | FDIM[1:0] | R/W | 01b |
PWM dimming frequency 00b = 100 Hz 01b = 200 Hz 10b = 500 Hz 11b = 1000 Hz |