ZHCSJX9 June 2019 TPS652170
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
STATUS is shown in Figure 40 and described in Table 12.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OFF | Reserved | ACPWR | USBPWR | Reserved | PB | ||
| R/W-0b | R-000b | R-0b | R-0b | R-0b | R-0b | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | OFF | R/W, E2 | 0b |
OFF bit. Set this bit to 1b to enter the OFF state when PWR_EN pin is pulled low. The bit is automatically reset to 0b. |
| 6–4 | Reserved | R | 000b | These bits are reserved |
| 3 | ACPWR | R | 0b |
AC power status bit 0b = AC power is not present and/or not in the range valid for charging. 1b = AC source is present and in the range valid for charging. |
| 2 | USBPWR | R | 0b |
USB power 0b = USB power is not present and/or not in the range valid for charging. 1b = USB source is present and in the range valid for charging. |
| 1 | Reserved | R | 0b | This bit is reserved |
| 0 | PB | R | 0b |
Push Button status bit 0b = Push-button is inactive (PB_IN is pulled high). 1b = Push-button is active (PB_IN is pulled low). |