ZHCSJX9 June 2019 TPS652170
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
CHGCONFIG3 is shown in Figure 36 and described in Table 8.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ICHRG[1:0] | DPPMTH[1:0] | PCHRGT | TERMIF[1:0] | TRANGE | |||
| R/W-10b | R/W-11b | R/W-0b | R/W-01b | R/W-0b | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–6 | ICHRG[1:0] | R/W, E2 | 10b |
Charge current setting 00b = 300 mA 01b = 400 mA 10b = 500 mA 11b = 700 mA |
| 5–4 | DPPMTH[1:0] | R/W, E2 | 11b |
Power path DPPM threshold 00b = 3.5 V 01b = 3.75 V 10b = 4 V 11b = 4.25 V |
| 3 | PCHRGT | R/W, E2 | 0b |
Precharge time 0b = 30 min 1b = 60 min |
| 2–1 | TERMIF[1:0] | R/W, E2 | 01b |
Termination current factor
00b = 2.5% 01b = 7.5% 10b = 15% 11b = 18% |
| 0 | TRANGE | R/W, E2 | 0b |
Temperature range for charging 0b = 0°C to 45°C 1b = 0°C to 60°C |