ZHCSJX9 June 2019 TPS652170
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
SEQ5 is shown in Figure 58 and described in Table 30.
Return to Summary Table.
This register is password protected.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DLY1[1:0] | DLY2[1:0] | DLY3[1:0] | DLY4[1:0] | ||||
| R/W-00b | R/W-10b | R/W-00b | R/W-00b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–6 | DLY1[1:0] | R/W, E2(1) | 00b |
Delay1 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
| 5–4 | DLY2[1:0] | R/W, E2(1) | 10b |
Delay2 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
| 3–2 | DLY3[1:0] | R/W, E2(1) | 00b |
Delay3 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
| 1–0 | DLY4[1:0] | R/W, E2(1) | 00b |
Delay4 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |