ZHCSJX9 June 2019 TPS652170
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
ENABLE is shown in Figure 52 and described in Table 24.
Return to Summary Table.
This register is password protected.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | LS1_EN | LS2_EN | DC1_EN | DC2_EN | DC3_EN | LDO1_EN | LDO2_EN |
| R-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0b |
This bit is reserved |
| 6 | LS1_EN | R/W | 0b |
LSW1 or LDO3 enable bit
0b = Disabled 1b = Enabled |
| 5 | LS2_EN | R/W | 0b |
LS2 or LDO4 enable bit
0b = Disabled 1b = Enabled |
| 4 | DC1_EN | R/W | 0b |
DCDC1 enable bit
0b = DCDC1 is disabled. 1b = DCDC1 is enabled. |
| 3 | DC2_EN | R/W | 0b |
DCDC2 enable bit
0b = DCDC2 is disabled. 1b = DCDC2 is enabled. |
| 2 | DC3_EN | R/W | 0b |
DCDC3 enable bit
0b = DCDC3 is disabled. 1b = DCDC3 is enabled. |
| 1 | LDO1_EN | R/W | 0b |
LDO1 enable bit 0b = Disabled 1b = Enabled |
| 0 | LDO2_EN | R/W | 0b |
LDO2 enable bit 0b = Disabled 1b = Enabled |