ZHCSJX9 June 2019 TPS652170
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
WLEDCTRL2 is shown in Figure 38 and described in Table 10.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | DUTY[6:0] | ||||||
| R-0b | R/W-0000000b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0b | This bit is reserved |
| 6–0 | DUTY[6:0] | R/W | 0000000b | PWM dimming duty cycle
000 0000b = 1% 000 0001b = 2% ... 110 0010b = 99% 110 0011b = 100% 110 0100b = 0% ... 111 1110b = 0% 111 1111b = 0% |