ZHCSKX0 February   2020 TPS59632-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      简化应用
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  PWM Operation
      2. 7.3.2  Current Sensing
      3. 7.3.3  Load-line (Droop)
      4. 7.3.4  Load Transients
      5. 7.3.5  Overshoot Reduction (OSR)
      6. 7.3.6  Undershoot Reduction (USR)
      7. 7.3.7  Autobalance Current Sharing
      8. 7.3.8  PWM And SKIP Signals
      9. 7.3.9  Bias Power (V5A, VDD, And VINTF) UVLO
      10. 7.3.10 Start-Up Sequence
      11. 7.3.11 Power Good Operation
      12. 7.3.12 Analog Current Monitor, IMON, And Corresponding Digital Output Current
      13. 7.3.13 Fault Behavior
      14. 7.3.14 Output Under Voltage Protection (UVP)
      15. 7.3.15 Output Over Voltage Protection (OVP)
      16. 7.3.16 Over Current Protection (OCP)
      17. 7.3.17 Over Current Warning
      18. 7.3.18 Input Voltage Limits
      19. 7.3.19 VID Table
    4. 7.4 User Selections
    5. 7.5 I2C Interface Operation
      1. 7.5.1 Key For Protocol Examples
      2. 7.5.2 Protocol Examples
    6. 7.6 I2C Register Maps
      1. 7.6.1 Voltage Select Register (VSR) (Address = 00h)
      2. 7.6.2 IMON Register (Address = 03h)
      3. 7.6.3 VMAX Register (Address = 04h)
      4. 7.6.4 Power State Register (Address = 06h)
      5. 7.6.5 Slew Register (Address = 07h)
      6. 7.6.6 Lot Code Registers (Address = 10-13h)
      7. 7.6.7 Fault Register (Address = 14h)
  8. 8 Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 3-Phase D-CAP+™, Step-Down Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Step 1: Select Switching Frequency
          2. 8.2.1.2.2  Step 2: Set The Slew Rate
          3. 8.2.1.2.3  Step 3: Set The I2C Address
          4. 8.2.1.2.4  Step 4: Determine Inductor Value And Choose Inductor
          5. 8.2.1.2.5  Step 5: Current Sensing Resistance
          6. 8.2.1.2.6  Step 6: Select Over Current Protection (OCP) Setting
          7. 8.2.1.2.7  Step 7: Current Monitor (IMON) Setting
          8. 8.2.1.2.8  Step 8: Set the Load-Line Slope
          9. 8.2.1.2.9  Step 9: Voltage Feedback Resistor Calculation
          10. 8.2.1.2.10 Step 10: Ramp Compensation Selection
          11. 8.2.1.2.11 Step 11 Overshoot Reduction (OSR) selection
          12. 8.2.1.2.12 Step 12: Undershoot Reduction (USR) selection
          13. 8.2.1.2.13 Step 13: Loop Compensation
        3. 8.2.1.3 Application Performance Plots
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1  Layout Guidelines
    2. 10.2  Layout Example
    3. 10.3  Current Sensing Lines
    4. 10.4  Feedback Voltage Sensing Lines
    5. 10.5  PWM And SKIP Lines
    6. 10.6  Power Chain Symmetry
    7. 10.7  Component Location
    8. 10.8  Grounding Recommendations
    9. 10.9  Decoupling Recommendations
    10. 10.10 Conductor Widths
  11. 11器件和文档支持
    1. 11.1 文档支持
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information
      2. 12.1.2 Tape And Reel Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

RHB Package
32-Pin QFN
(Top View)
TPS59632-Q1 po_rsm_32_slusdl4.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
COMP 26 I Error amplifier summing node. Resistors from VREF to COMP (RCOMP) and COMP to DROOP (RDROOP) set the droop gain.
CSP1 17 I Positive current sense inputs. Connect to the most positive node of current sense resistor or inductor DCR sense network. Tie CSP3, CSP2, or CSP1 (in that order) to 3.3 V to disable the phase.
CSP2 20
CSP3 21
CSN1 18 I Negative current sense inputs. Connect to the most negative node of current sense resistor or inductor DCR sense network. CSN1 has a secondary OVP comparator and includes the soft-stop pulldown transistor.
CSN2 19
CSN3 22
DROOP 25 O Error amplifier output. A resistor pair from VREF to COMP to DROOP sets the droop gain. ADROOP = 1 + RDROOP / RCOMP.
EN 8 I Enable; 100-ns de-bounce. Regulator enters low-power mode, but retains start-up settings when brought low.
FREQ-P 10 I R to GND sets the per phase switching frequency. MUST connect a resistor to VREF to ensure this pin voltage is above 0.8 V for proper operation.
GFB 23 I Voltage sense return. Tie to GND on PCB with a 10-Ω resistor to provide feedback when µP is not populated.
GND 29 – Analog circuit reference; tie to a quiet point on the ground plane.
IMON 13 O Analog current monitor output. VIMON = Σ VISENSE × (1 + RIMON / ROCP).
OCP-I 12 I/O Voltage divider to IMON. Resistor ratio sets the IMON gain (see IMON pin). R to GND (ROCP) selects 1 of 8 OCP levels (per phase, latched at start-up).
O-USR 9 I Voltage divider to the VREG pin. Connect a resistor to GND to select the pulse-truncation level and OSR level. Voltage at O-USR selects the USR level.
PU 9 I Provides pullup resistance to VREF through 10-kΩ resistor.
PAD GND – Thermal pad; tie to the ground plane with multiple vias.
PGOOD 3 O Power Good output; Open-drain. PGOOD can be configured to go low when the current reaches 70% of the OCP setting value.
PWM1 6 O PWM controls for the external driver; 5-V logic level. Controller forces signal to the 3-state level when needed.
PWM2 5
PWM3 4
RAMP 11 I Voltage divider to VREF. Connect a resistor to GND to set the ramp setting voltage. The RAMP setting can override the factory ramp setting.
NC 30 NC No connect. Leave pins floating.
32
SCL 31 I l2C digital clock line.
SDA 1 I/O I2C digital data line.
SKIP 7 O This pin is active high to operate synchronous buck MOSFETs in Forced Continuous Conduction Mode (FCCM) active low for skip mode operation. This pin must be connected to the corresponding pin of the drivers for this function.
SLEWA 15 I The voltage sets the 3 LSBs of the I2C address. The resistance to GND selects 1 of 8 slew rates. The start-up slew rate (EN transitions high) is SLEWRATE / 2. The ADDRESS and SLEWRATE values are latched at start-up.
VINTF 14 I Input voltage to power I2C interface logic. Can be tied to VDD if 3.3-V logic signals are needed.
V5A 28 I 5-V power input for analog circuits; connect through resistor to 5-V plane and bypass to GND with ≥ 1-µF ceramic capacitor
VBAT 16 I 10-kΩ resistor to VBAT provides VBAT information to the on-time circuits for both converters.
VDD 2 I 3.3-V digital power input; bypass to GND with ≥ 1-µF capacitor.
VFB 24 I Voltage sense line. Tie directly to VOUT sense point of processor. Tie to VOUT on PCB with a 10-Ω resistor to provide feedback when the microprocessor is not populated. The resistance between VFB and GFB is > 1 MΩ.
VREF 27 O 1.7-V, 500-µA reference. Bypass to GND with a 0.22-µF ceramic capacitor.