ZHCSKX0 February 2020 TPS59632-Q1
PRODUCTION DATA.
Output undervoltage protection works in conjunction with the current protection described in the Over Current Protection (OCP) section. If VOUT drops below the low PGOOD voltage threshold, then the PWM is tri-stated. The device stays off until the V5A, VDD or VINTF power is cycled and EN goes high.